AC08 - Electric - Berner Architectural Contour 8 Air CurtainAC08 - Electric - Berner Architectural Contour 8 Air CurtainAC08 - Electric - Berner Architectural Contour 8 Air Curtain
View previous images
View next images

AC08 - Electric - Berner Architectural Contour 8 Air Curtain

For mounting heights to 8′ (environmental separation) and 7′ (insect control).

Available in single lengths from 3′ to 10′. Berner’s Architectural Contour Air Curtains are the perfect solution when aesthetics matter. They are designed for those who are looking for a seamless integration of beauty, function, and performance. Built on Berner’s strong engineering foundation, these air curtains save energy and protect the interior when the door is open.

  • Quiet, technologically advanced, and beautifully designed
  • Simple to install, operate, and maintain
  • Made in the U.S.A.
  • AMCA certification pending for ambient, electric, and hot water heated models

Includes EC Motors and Berner’s advanced control technology:

  • IntelliswitchTM digital controller
  • (Optional - Berner AIRTM wireless controller & app)
Specification

    • 8-1/2”" high x 20" deep

    • 1/5 hp AC motor(s) (Optional: EC Motor)

    • Intelliswitch™ digital controller – ten speeds

    • Cabinet: Clear satin anodized aluminum

    • Bottom panel: Clear satin anodized aluminum (Optional: White Aluminum, Custom Color, or Stainless)

    • Wall or top mounting

    • High efficiency, low noise, articulating Pro-V Nozzle
    • Patented single-stage venturi electric heater (open element)
    • Alternate kW

    • Filter (washable)

    • Optional: Rear cover for top mounting to conceal fastener

Technical specification
  • Unique ref.berner-ac08e
  • Collection setAir Curtains
  • CollectionArchitectural Air Curtains
  • TypeObject (single object)
  • Date of publishing2022-02-16
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Curtains
  • IFC classificationAir Terminal
  • Uniclass 1.4 CodeL75263
  • Uniclass 1.4 DescriptionAir curtains
  • Uniclass 2.0 CodePR-60-36-02
  • Uniclass 2.0 DescriptionAir Curtains
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 DescriptionAir curtains
  • NBS Reference Code60-36-02
  • NBS Reference DescriptionAir Curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States