Publish your products
AC10 - Hot Water - Architectural Contour 10 Air Curtain
AC10 - Hot Water - Architectural Contour 10 Air Curtain

    AC10 - Hot Water - Architectural Contour 10 Air Curtain

    For mounting heights to 10′ (environmental separation) and 8′ (insect control).

    Available in single lengths from 3′ to 12′. Berner’s Architectural Contour Air Curtains are the perfect solution when aesthetics matter. They are designed for those who are looking for a seamless integration of beauty, function, and performance.

    Built on Berner’s strong engineering foundation, these air curtains save energy and protect the interior when the door is open.

    • Quiet, technologically advanced, and beautifully designed
    • Simple to install, operate, and maintain
    • Made in the U.S.A.
    • AMCA certification pending for ambient, electric, and hot water heated models

    Includes EC Motors and Berner’s advanced control technology:

    • IntelliswitchTM digital controller
    • (Optional - Berner AIRTM wireless controller & app)
    Specification
      • 12-1/2" high x 25-1/2" deep
      • 1/2 hp AC motor(s) (Optional: EC Motor)
      • Intelliswitch™ digital controller – ten speeds
      • Cabinet: Clear satin anodized aluminum
      • Bottom panel: Clear satin anodized aluminum (Optional: White Aluminum, Custom Color, or Stainless)
      • Wall or top mounting
      • High efficiency, low noise, articulating Pro-V Nozzle
      • Factory-installed coil
      • Filter (washable)
      • Optional: Rear cover for top mounting to conceal fastener

      Coil Features:

      • Standard connection top, same end supply/return.
      • Galvanized steel casing
      • ⅝” copper tube x .035″ wall
      • Aluminum fins
      • Leak tested at 450 psi
    Technical specification
    • Unique ref.berner-ac10w
    • Product familyAir Curtains
    • Product groupArchitectural Air Curtains
    • TypeObject (single object)
    • Date of publishing2022-02-16
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Curtains
    • IFC classificationAir Terminal
    • ETIM CodeEC011301
    • ETIM NameHot water air curtain
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit