AHD10 - Hot Water - Berner Architectural High Performance 10 Air CurtainAHD10 - Hot Water - Berner Architectural High Performance 10 Air CurtainAHD10 - Hot Water - Berner Architectural High Performance 10 Air Curtain
View previous images
View next images

AHD10 - Hot Water - Berner Architectural High Performance 10 Air Curtain

For mounting heights to 10' (environmental separation) and 8' (insect control).

Available in single lengths from 3' to 10'. Sleek design, high performance, with clear satin anodized aluminum exterior. Custom colors or stainless steel also available.

  • Chosen by designers who are concerned with both aesthetics and protecting the intent of the space when the door is open
  • Used at entrances to enhance or replace a vestibule to save energy and maintain comfortable interiors
  • Simple to install, operate, and maintain
  • Made in U.S.A.
Technical specification
  • Unique ref.berner-ahc10w
  • Collection setAir Curtains
  • CollectionArchitectural Air Curtains
  • TypeObject (single object)
  • Date of publishing2019-09-30
  • Edition number2
  • Height (inches)12.25
  • Depth (inches)21.25
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Curtains
  • IFC classificationAir Terminal
  • Uniclass 1.4 CodeL75263
  • Uniclass 1.4 DescriptionAir curtains
  • Uniclass 2.0 CodePR-60-36-02
  • Uniclass 2.0 DescriptionAir Curtains
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 DescriptionAir curtains
  • NBS Reference Code60-36-02
  • NBS Reference DescriptionAir Curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States