PE06 - Ambient - Berner Pass-Thru 6 Air CurtainPE06 - Ambient - Berner Pass-Thru 6 Air Curtain
View previous images
View next images

PE06 - Ambient - Berner Pass-Thru 6 Air Curtain

For mounting heights to 6′ (environmental separation & insect control) (Outdoor/Indoor mounting).

Available in single lengths from 25” to 120”.  Low profile air curtain with white powder-coated cabinet, requires a minimum of 9.5” clearance above the door. Custom Colors or Stainless Steel available.

  • Designed to meet the functional needs of the application and to integrate into the space.
  • Simple to install, operate, and maintain
  • Made in the U.S.A.


Technical specification
  • Unique ref.berner-pe06
  • Collection setAir Curtains
  • CollectionCommercial Air Curtains
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Curtains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States