Publish your products
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)
Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)

    Access Panel - Adjustable Frame with Magnetic Closing (EZMAG™)

    EZMAG™ Adjustable Magnetic Closing Access Panel by Best Access Doors ensures professional results across your non-rated ceiling and drywall surfaces for various applications. BA-EZMAG innovative design equates to a simple, yet highly effective access door installed with minimal time and effort.

    You will enjoy hassle-free installation within minutes without needing intricate schematics or tricky installation instructions. BA-EZMAG enhances value and utility with incredible versatility, with an adjustable sliding frame of galvanized steel to accommodate a variety of openings!

    Get to Know BA-EZMAG™:

    • Installations Within Minutes: With our BAC-EZMAG access panel, you will achieve an aesthetic, professional finished product without requiring extensive tools, time, or labor.
    • Pop Off & Replace: With a powerful magnet on each corner of its frame, the panel door is removable without needing handles, keys, latches, or hinges. Just pop it off and put it back!
    • Adjustable to Suit Your Needs: The BAC-EZMAG features a frame that you can adjust in 3/8" increments to accommodate both square and rectangular fittings.
    • Helps Towards LEED Certification: This access door will contribute to your project's ability to achieve LEED v4 certification while contributing to more significant tax benefits.

    BA-EZMAG concealed magnets allow for a unit free of hinges and latches, providing hassle-free access and replacement. The elegant, beveled edges on each panel door complement the simplicity of the design, which is a pleasure to handle and install.

    The BA-EZMAG will blend seamlessly with your surface of choice, making it an ideal aesthetic inspection panel to mask internal components. With its high-quality white powder coat finish, you may have trouble finding it due to how well it blends in! With such a wide range of applications across various non-rated applications, we recommend purchasing in large quantities.

    Adjustable Sizes:

    • 6.5" X 8" panel: for openings ranging from 6.5" X 6.5" up to 8" X 8". The actual panel size is 10.5" X 10.5"
    • 10.5" X 12" panel: for openings ranging from 10.5" X 10.5" up to 12" X 12". The actual panel size is 14.25" X 14.25"
    • 14" X 15.5" panel: for openings ranging from 14" X 14" up to 15.5" X 15.5" The actual panel size is 17.75" X 17.75"

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

      Specification
      • BA-EZMAG™ Specifications:

        • Door Material: 20-gauge cold rolled steel
        • Frame: 24-gauge galvanized steel with perforated folding tabs and two security cables; adjusts in 3/8” increments
        • Corners: Polymer
        • Flange: 5/16"" concealed flange
        • Closing Mechanism: Four magnets, one on each corner
        • Rough Opening: Can range from 6.5" X 6.5" to 15.5" X 15.5"
        • Retaining Cable: Two security cables
        • Finish: High quality, white powder coat primer
        • Packaging: 1 per box, individually packaged and preassembled

        LEED V4 Compliant: This access door can contribute directly to a project's ability to achieve LEED certification!

        USA

        • LEED-NC New Construction & Major Renovations
        • LEED for Schools
        • LEED-CI Commercial Interiors

        CANADA

        • LEED Canada-NC New Construction & Major Renovations
        • LEED Canada-CI Commercial Interiors
      Technical specification
      • Unique ref.adjustable-access-panel-cover
      • Product familyUniversal Access Panel
      • Product groupGeneral Purpose Access Panel
      • TypeObject (single object)
      • Date of publishing2020-02-04
      • Edition number1
      Related
      • Material mainPowder coated steel
      • Material secondarySteel
      • Designed inCanada
      • Manufactured inCanada
      Classification
      • BIMobject CategoryConstruction - Access doors & panels
      • IFC classificationObject
      • Uniclass 2015 CodeTE_10_40_10
      • Uniclass 2015 DescriptionAccess doors and traps
      • CSI MasterFormat 2014 Code08 31 00
      • CSI MasterFormat 2014 TitleAccess Doors and Panels
      • OmniClass Number23-17 11 27
      • OmniClass TitleAccess Doors

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe