Publish your products
Aluminum Floor Hatch – Diamond Plated Floor Door (BA-AFL)
Aluminum Floor Hatch – Diamond Plated Floor Door (BA-AFL)
Aluminum Floor Hatch – Diamond Plated Floor Door (BA-AFL)
Aluminum Floor Hatch – Diamond Plated Floor Door (BA-AFL)
Aluminum Floor Hatch – Diamond Plated Floor Door (BA-AFL)
Aluminum Floor Hatch – Diamond Plated Floor Door (BA-AFL)
Aluminum Floor Hatch – Diamond Plated Floor Door (BA-AFL)
Aluminum Floor Hatch – Diamond Plated Floor Door (BA-AFL)

    Aluminum Floor Hatch – Diamond Plated Floor Door (BA-AFL)

    BA-AFL Diamond Plated Aluminum Floor Hatch

    When you need a reliable solution for accessing spaces between concrete floors in your commercial building, consider the BA-AFL Diamond Plated Aluminum Floor Hatch by Best Access Doors. This floor hatch is designed to provide hassle-free access while enhancing safety, resting flush with its surrounding surface, reducing the risk of trips and snags, and features a diamond-plated surface for a secure grip. With a remarkable load capacity of 300 pounds per square foot, it's a dependable choice.

    Ideal for a wide range of applications, including schools, retail spaces, offices, and public buildings, the BA-AFL floor hatch offers versatility and durability. Best Access Doors has engineered it to ensure a fully flush fit once installed, with a recessed handle and cam latch for easy access.

    The diamond-plated, load-bearing cover of the BA-AFL is designed for high foot traffic areas, offering excellent traction with ¼" diamond indentations and supporting a live load of up to 300 pounds per square foot.

    Get to Know BA-AFL:

    • Fully Flush: Best Access Doors has designed BA-AFL for a completely flush fit once installed. A recessed handle and cam latch maintain the flush fit and easy access.
    • Rugged and Durable: The BA-AFL is battle-tested and ready to withstand heavy-duty loads. With a ¼" thick aluminum door, this floor hatch resists rust and corrosion – perfect for use where moisture concerns are present.
    • Ergonomic Handle: The BA-AFL Aluminum Floor Hatch features a recessed operated cam-latch, ideal for getting a solid grip for hassle-free access.
    • Diamond-Plated, Load Bearing Cover: The BA-AFL's diamond-plated hatch door is made for heavy foot traffic areas, providing excellent traction with ¼" diamond indentations. This model's cover is rated for a live load of up to 300 psf.
    • Anti-Corrosive: BAC-AFL comprises entirely aluminum, leaving it anti-corrosive and ideal for inclusion in all weather conditions, reducing the time required for maintenance and inspections.
    • One-Handed Operation: Best Access Doors is known for extremely user-friendly designs, and BA-AFL is no exception. BA-AFL boasts hold-open arms, making It easy for operators to focus on the task at hand.

    Built tough, the BA-AFL boasts a ¼" thick aluminum door that can withstand heavy-duty loads and resist rust and corrosion, making it suitable for areas with moisture concerns. Its ergonomic handle, featuring a recessed operated cam-latch, allows for a secure grip and effortless access- always.

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    Specification
    • BA-AFL Specifications:

      • Material: ¼" aluminum diamond plate
      • Cover: 1/4" diamond plated aluminum cover rated to support a load of up to 300 psf
      • Hinge: Heavy-duty aluminum continuous piano hinge, 0.08"
      • Hinge Location: Hinges must be located on the second dimension (height).
      • Locking mechanism: Recessed handle operated cam latch for floor hatches
      • Flange: 2" exposed flange
      • Frame: 2" x 2" x ¼" aluminum angle
      • Rough opening: Hatch sizes + ½" or + 13mm
      • Finish: No finish
      • Components: Aluminum stiffeners (only for doors whose dimensions exceed 24" X 36").
    Technical specification
    • Unique ref.diamond-plated-aluminum-floor-hatch-access-door
    • Product familyFloor Hatch
    • Product groupStandard Floor Hatch
    • TypeObject (single object)
    • Date of publishing2020-02-04
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe