Publish your products
BETAFENCE Securifor 2D + IPE Post
Betafence

BETAFENCE Securifor 2D + IPE Post

Manufactured in South Africa

Securifor® 2D
Flat Panel
A high-security flat panel with thicker wires and additional
reinforcement for superior protection.

FEATURES & BENEFITS
Rigid and strong

The superior breakthrough resistance of Securifor 2D is obtained through 5.6mm vertical wires
(6mm when coated) and an additional 4mm horizontal wire (4.4mm when coated) welded onto
the back of the panel.

Visibility
Securifor 2D delivers excellent visibility through the fence and appears almost invisible from a
distance, even at an angle. It is ideal for use with surveillance systems.

Tamper resistant fixing mechanisms
Expertly designed posts and superior fixing mechanisms maintain the complete installation’s
integrity and resist attempts to pry panels loose from the post.

Full system 10-year guarantee (standard terms & conditions apply)
Superior coatings underpin our 10-year anti-corrosion guarantee when the full system
(panels, posts, and stainless steel fixators) is used.

Specification
  • Panels

    Horizontal Wire Diameter: 4mm (4.40mm coated)
    Vertical Wire Diameter: 5.60mm (6mm coated)
    Additional Wire: 4mm (4.4mm coated) every 152mm
    Apertures: 76.2mm x 12.7mm

    Posts & Fixing Mechanisms

    The Securifor 2D system uses IPE posts. This I profile post is pre-drilled, then galvanized and coated RAL 6005 Green or RAL 7021 Anthracite. The fence is safely tucked behind the lip of the post, resisting against attempts to pry the panel loose. The panels are secured to the post with specialized Spider fixators. Stainless steel M8 tamper-proof bolts are bolted through the post and secured with shear-off nuts to provide maximum resistance against tampering. The top and bottom rail adds rigidity to the fence line and further discourages climb over attempts.

Technical specification
  • Unique ref.betafence-betaview-securifor-2D-IPE-post
  • Product familyMetal Fence Panel
  • Product groupSA Securifor
  • TypeObject (single object)
  • Date of publishing2022-10-28
  • Edition number1
Links
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Africa
Angola
Benin
Botswana
Burkina Faso
Burundi
Cameroon
Cape Verde
Central African Republic
Chad
Comoros
Côte d'Ivoire
Democratic Republic of the Congo
Djibouti
Equatorial Guinea
Eritrea
Eswatini
Ethiopia
Gabon
Ghana
Guinea
Guinea-Bissau
Kenya
Lesotho
Liberia
Madagascar
Malawi
Mali
Mauritania
Mauritius
Mayotte
Mozambique
Namibia
Niger
Nigeria
Republic of the Congo
Reunion
Rwanda
Saint Helena
São Tomé and Príncipe
Senegal
Seychelles
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Uganda
Zambia
Zimbabwe