Publish your products
BETAFENCE Fortinet Protect + Round Post
BETAFENCE Fortinet Protect + Round Post
BETAFENCE Fortinet Protect + Round Post
BETAFENCE Fortinet Protect + Round Post
BETAFENCE Fortinet Protect + Round Post
    Betafence

    BETAFENCE Fortinet Protect + Round Post

    Manufactured in Europe 

    FORTINET PROTECT
    Welded rolls fences for your demarcation project

    The Fortinet® Protect system is composed of a plastic-coated fence on welded rolls and Bekaclip® posts, the ideal demarcation for your house or professional property.

    Assets:

    - Rigidity
    - High longevity
    - Quick and professional installation
    - Complete system

    MESH

    Welded mesh (50.8 x 50.8 mm), from galvanized wire, electrically welded at every intersection, and then plastic coated. The horizontal wires have a crimp at every mesh. The wire mesh of 150 cm and higher has barbs of 25.4 mm at one side, to be placed at the top or the bottom of your fence. Length rolls: 25 m.

    Fortinet Protect

    • Horizontal wire: 2.50 mm
    • Vertical wire: 3.00 mm
    • Wire tensile strength: min. 400 N/mm²
    • Wire tensile strength: min. 650 N/mm²

    GATES

    The Fortinet Protect welded rolls can be completed with the Fortinet and Robusta swing gates and the Robusta sliding gates.

    COATING TECHNIQUE AND COLOURS

    The welded rolls are made out of galvanized wires. A pre-treatment process guarantees a perfect PVC coating adhesion to the product surface.

    • Colors

    Fence
    Green BF 6073

    Posts
    Green RAL 6005

    Technical specification
    • Unique ref.betafence-fortinet-protect-round-post
    • Product familyFencing rolls
    • Product groupFortinet Protect
    • TypeObject (single object)
    • Date of publishing2021-08-16
    • Edition number1
    Related
    • Material mainMetal
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe Asia Oceania Africa
    Åland Islands
    Armenia
    American Samoa
    Algeria
    Albania
    Azerbaijan
    Australia
    Djibouti
    Andorra
    Bahrain
    Cook Islands
    Egypt
    Austria
    Bangladesh
    Federated States of Micronesia
    Libya
    Belarus
    Bhutan
    Fiji
    Morocco
    Belgium
    British Indian Ocean Territory
    French Polynesia
    Tunisia
    Bosnia and Herzegovina
    Brunei
    Guam
    Western Sahara
    Bulgaria
    Cambodia
    Kiribati
    Croatia
    China
    Marshall Islands
    Cyprus
    Christmas Island
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    New Caledonia
    Denmark
    Georgia
    New Zealand
    Estonia
    Hong Kong
    Niue
    Faroe Islands
    India
    Norfolk Island
    Finland
    Indonesia
    Northern Mariana Islands
    France
    Iran
    Palau
    Germany
    Iraq
    Papua New Guinea
    Gibraltar
    Israel
    Pitcairn Islands
    Greece
    Japan
    Samoa
    Guernsey
    Jordan
    Solomon Islands
    Hungary
    Kazakhstan
    Timor-Leste
    Iceland
    Kuwait
    Tokelau
    Ireland
    Kyrgyzstan
    Tonga
    Isle of Man
    Laos
    Tuvalu
    Italy
    Lebanon
    United States Minor Outlying Islands
    Jersey
    Macau
    Vanuatu
    Latvia
    Malaysia
    Wallis and Futuna
    Liechtenstein
    Maldives
    Lithuania
    Mongolia
    Luxembourg
    Myanmar (Burma)
    Malta
    Nepal
    Moldova
    North Korea
    Monaco
    Oman
    Montenegro
    Pakistan
    Netherlands
    Palestine
    North Macedonia
    Philippines
    Norway
    Qatar
    Poland
    Saudi Arabia
    Portugal
    Singapore
    Romania
    South Korea
    Russia
    Sri Lanka
    San Marino
    Syria
    Serbia
    Taiwan
    Slovakia
    Tajikistan
    Slovenia
    Thailand
    Spain
    Türkiye
    Svalbard and Jan Mayen
    Turkmenistan
    Sweden
    United Arab Emirates
    Switzerland
    Uzbekistan
    Ukraine
    Vietnam
    United Kingdom
    Yemen
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit