DECOFOR
Decorative fencing panels
The Decofor® system is a complete decorative fencing system (including single and double gates) developed for design-oriented and rigid fencing solutions.
Assets:
- Decorative
- Robust
- Easy installation
- Anti-corrosive coated
Decofor has numerous applications and has already demonstrated its strength and versatility in the following sectors:
When rigidity and an attractive design are required, Decofor is the answer.
It is quick to install.
The Decofor Arco panels are made out of a heavy welded fence, 2015 mm wide and available in 4 heights.
The mesh size is 200 x 65 mm.
The wires of Decofor Arco are very strong: horizontal double wires 8 mm and vertical 6 mm.
The posts for our decorative fencing are welded square tubular posts with a profile of 60 x 60 x 1,50 mm. For a decorative design, the posts are supplied with a metal cap with a ball. Fixation of the panels to the posts using metal fixing collars (galvanized and plastic coated) and with security bolts M8 out of stainless steel with a self-breaking nut.
Baseplates, sold separately, are available in order for you to install your post on a concrete base, when needed. For large quantities, you can also ask for specific posts with welded base plates
The Decofor decorative fencing system can easily be combined with single and double Decofor gates.
COATING TECHNIQUE AND COLORSOur entire decorative fencing system, Decofor Arco, is first galvanized.
Afterward, an adhesion coating is applied for the perfect bond with the final polyester coating.
The minimum coating thickness of 100 microns (panels) and 60 microns (posts and gates).
Colors
Black RAL 9005
Other colors out of our RAL collection are available on request, with minimum quantities.
Region availability
| Europe | Asia | Oceania | Africa |
|---|---|---|---|
Åland Islands | Armenia | American Samoa | Algeria |
Albania | Azerbaijan | Australia | Djibouti |
Andorra | Bahrain | Cook Islands | Egypt |
Austria | Bangladesh | Federated States of Micronesia | Libya |
Belarus | Bhutan | Fiji | Morocco |
Belgium | British Indian Ocean Territory | French Polynesia | Tunisia |
Bosnia and Herzegovina | Brunei | Guam | Western Sahara |
Bulgaria | Cambodia | Kiribati | |
Croatia | China | Marshall Islands | |
Cyprus | Christmas Island | Nauru | |
Czech Republic | Cocos (Keeling) Islands | New Caledonia | |
Denmark | Georgia | New Zealand | |
Estonia | Hong Kong | Niue | |
Faroe Islands | India | Norfolk Island | |
Finland | Indonesia | Northern Mariana Islands | |
France | Iran | Palau | |
Germany | Iraq | Papua New Guinea | |
Gibraltar | Israel | Pitcairn Islands | |
Greece | Japan | Samoa | |
Guernsey | Jordan | Solomon Islands | |
Hungary | Kazakhstan | Timor-Leste | |
Iceland | Kuwait | Tokelau | |
Ireland | Kyrgyzstan | Tonga | |
Isle of Man | Laos | Tuvalu | |
Italy | Lebanon | United States Minor Outlying Islands | |
Jersey | Macau | Vanuatu | |
Latvia | Malaysia | Wallis and Futuna | |
Liechtenstein | Maldives | ||
Lithuania | Mongolia | ||
Luxembourg | Myanmar (Burma) | ||
Malta | Nepal | ||
Moldova | North Korea | ||
Monaco | Oman | ||
Montenegro | Pakistan | ||
Netherlands | Palestine | ||
North Macedonia | Philippines | ||
Norway | Qatar | ||
Poland | Saudi Arabia | ||
Portugal | Singapore | ||
Romania | South Korea | ||
Russia | Sri Lanka | ||
San Marino | Syria | ||
Serbia | Taiwan | ||
Slovakia | Tajikistan | ||
Slovenia | Thailand | ||
Spain | Türkiye | ||
Svalbard and Jan Mayen | Turkmenistan | ||
Sweden | United Arab Emirates | ||
Switzerland | Uzbekistan | ||
Ukraine | Vietnam | ||
United Kingdom | Yemen | ||
Vatican City |