Publish your products
BETAFENCE Prism 3-D
BETAFENCE Prism 3-D
BETAFENCE Prism 3-D
BETAFENCE Prism 3-D
BETAFENCE Prism 3-D
BETAFENCE Prism 3-D
    Betafence

    BETAFENCE Prism 3-D

    4.3 out of 5 stars4.3(6 reviews)

    PRISM 3-D
    Welded Wire Fence Alternative to Ornamental

    The Prism 3-D Fence System provides a high value, attractive security fence solution, and is now manufactured in the United States. 

    - Quick and efficient installation
    - Betafence’s exclusive Architectural Grade Powder Coat lasts up to 5 times longer than competitors’ powder coatings
    - 10 year warranty
    - Attractive security fence solution    

    Prism is Exclusive to our US based Distributors Master Halco.


    PRISM 3-D SPECIFICATIONS

    Prism panels have a width of 8.2 feet and heights ranging from 4 to 8 feet. The panels have vertical barbs of 1.2 inches on one side and are reversible (barbs at top or at bottom).
    - Mesh sizes are 6” x 2”, and 4” x 2” for the beam sections.

    The heavy wires guarantee strength and rigidity.

    RECOMMENDED POSTS

    The panels are attached with high strength aluminum brackets to the front side of galvanized steel square tubular posts.

    GATE OPTIONS

    Swing, sliding and cantilever gates are available for the Prism 3-D Fence System.

    SUPERIOR COATING

    The Prism 3-D panels are manufactured using galvanized steel wire, coated with Betafence’s exclusive Architectural Grade Powder Coat. This coating is super-durable and environmentally sound. Our powder coating provides the industry’s highest weatherability and Gloss Retention in UV.

    WARRANTY

    Prism 3-D backed by our 10-year Manufacturer’s Warranty.

    Technical specification
    • Unique ref.prism
    • Product familyMetal Fence Panel
    • Product groupPrism
    • TypeObject (single object)
    • Date of publishing2021-08-13
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    United States