Audio DSP and Amplified Loudspeaker Controller - 2 Channels sharing 1200W with Dante & AVB.
VOLTERA D M SERIES - Previously unavailable in this segment, Voltera D M networked, amplified loudspeaker controllers feature the full performance of a standalone Tesira Digital Signal Processor (DSP), built into the 1 RU chassis, providing the capacity to host, select, configure, and tune a complete Tesira-based system.
Configurable through Tesira or VenueTune software, Voltera D M amplified loudspeaker controllers seamlessly combine amplification and processing into a single, cost-effective networked solution ideal for small-to-medium sized venues such as hotels, restaurants, retailers, and houses of worship.
Key Features
- NEW: The ALAMOS speaker library automatically configures Tesira profiles for hundreds of Cambridge, Desono, and Commercial Audio loudspeakers
- Compact and powerful—up to 8 channels (D Series), or 4 channels (D M Series) in just one RU
- Compatible with AVB, Dante, and AES67 network protocols
- Accurate raised cosine EQ below 160 Hz
- Group-controlled raised cosine EQ making it attractive for large systems
- Redundant media interface
- Power share up to +100% per channel
- Lo-Z or Hi-Z per channel to support hybrid systems
- High peak voltage output capability
- 5-year warranty