Unique ref.: | 205 |
---|---|
Brand: | BIANCHI F.LLI |
Product family: | Manifolds |
Product group: | Linear forged manifolds |
Date of publishing: | 2020-02-04 |
Edition number: | 1 |
Type: | Object (single object) |
Bianchi F.lli linear manifolds are the perfect solution for water sanitary or heating systems, which can be assembled together to create extended manifolds.
Yellow and nichel plated finishing available.
Available from 2 to 5 outlets.
MATERIALS:
Body: brass CW617N
TECHINICAL SPECIFICATIONS:
Max working temperature: 100°C
Max working pressure: 10 bar
Main connection: 3/4" and 1"
Outlets: 1/2
Product url: | http://www.bianchifratelli.it/en/Manifold-with-5-male-outlets_205.html?idc... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.bianchifratelli.it/en/Manifold-with-5-male-outlets_205.html?idc... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/bianchi-f-lli/product/205
Material main: | Brass |
---|---|
Material secondary: | Brass |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Distribution Flow Element |
UNSPSC name: | Plumbing fixtures |
UNSPSC code: | 3018 |
Uniclass 1.4 Code: | JS |
Uniclass 1.4 Description: | Piped supply systems |
Uniclass 2.0 Code: | EE-55 |
Uniclass 2.0 Description: | Piped Supply Elements |
Uniclass 2015 Code: | Ss_55_70 |
Uniclass 2015 Description: | Water distribution and supply systems |
NBS Reference Code: | 55 |
NBS Reference Description: | Piped Supply Elements |
CSI MasterFormat 2014 Code: | 35 20 13.19 |
CSI MasterFormat 2014 Title: | Hydraulic Manifolds |
OmniClass Number: | 23-39 21 13 21 |
OmniClass Title: | Manifolds |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
Name | Value |
---|---|
Connection Size | 3/4" — 1" |
Working Pressure | 10 Pa |
BIMobject®