Publish your products
Noz2 Air Heater 25A / H2 / H3 / H6 / C6
Archived

Noz2 Air Heater 25A / H2 / H3 / H6 / C6

Energy efficient heat source brings comfort to large spaces

NOZ 2 is an innovative re-modeling of the traditional unit heater, developed to address the heating and air distribution needs of warehouses and industrial buildings. NOZ 2 features six adjustable nozzles that can be individually positioned to provide optimum air distribution. Using a technologically advanced 'mixed flow' fan air is discharged through the nozzles at high velocity, thus inducing movement or the surrounding air and resulting in improved mixing and temperature distribution.

Automatic heat where it is needed

When the NOZ2 is fitted with automatic controls it constantly maintains the set temperature. The new energy efficient (EC) fans have stepless control, which ensures the fan runs at the optimum speed. The NOZ2 energy efficiency is further enhanced by using the fans to provide destratification so that the warm air at ceiling level is re-used to automatically maintain a comfortable working environment at floor level. All this is achieved without any need for the user to adjust the controls.

Specification
  • Why choose NOZ2?

    1. Low-temperature gradient thanks to adjustable nozzles
    2. Excellent air distribution thanks to adjustable nozzles
    3. Power consumption reduced by 15%
    4. Efficient reuse of energy
    5. Always the correct setting (automatic control)
Technical specification
  • Unique ref.noz2-heater
  • Product familyIndustrial Heaters
  • Product groupIndustrial Heaters
  • TypeObject (single object)
  • Date of publishing2021-02-17
  • Edition number1
  • Height (mm)636
  • Width (mm)750
  • Depth (mm)710
Related
  • Material mainStainless steel
  • Designed inNetherlands
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationFan
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit