We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bench

Unique ref.: bench
Brand: BikeKeeper
Product family: BikeKeeper
Product group: Outdoor furniture
Date of publishing: 2016-08-23
Edition number: 1
Type: Object (single object)
Outdoor furniture made of dark or light impregnated wood,
the seat with or without a back rest.

It is easy to create a pleasant, finished look for the yard with BikeKeeper
outdoor furniture. Just like our bicycle racks, BikeKeeper outdoor furniture
have been made to withstand wear and tear, knocks and weather variations.


Material main: Stainless steel
Material secondary: Wood
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furnishing Element
Uniclass 1.4 Code: L84553
Uniclass 1.4 Description: Outdoor
Uniclass 2015 Code: Pr_40_50_12_07
Uniclass 2015 Description: Benches
OmniClass Number: 23-11 29 13 11
OmniClass Title: Exterior Benches

BIMobject®