Publish your products
Metal panel CRUMPLE
Metal panel CRUMPLE
Metal panel CRUMPLE
Metal panel CRUMPLE
Metal panel CRUMPLE
Metal panel CRUMPLE
Metal panel CRUMPLE

    Metal panel CRUMPLE

    A creased look, which doesn’t miss an ironing. Stainless steel surfaces do rather remind of an aluminium foil. Or a look like crumpled paper when coated with a white colour. Inbetween a lot of space for anodized color shades and other powder coatings.
    A nice example of parametric development – of course also with a perfect repeating continuous pattern in all directions.

    Specification
    • Areas of application: 3D metal facades, 3D wall claddings, 3D ceiling linings, 3D sun protection and sound insulation

      Material: Aluminium, stainless steel, steel, copper alloys, other alloys on request

      Style: Solid or perforated metal sheet, edges trimmed; canted as cassette in standard format; canted as cassette in arbitrary format (canting possible through the structure)

        Surface: Anodized, powder coated, polished, matted, brushed, special paintings

        Material thickness: depends on material, 0,3 – 3,0mm

        Length: 3100mm repeating pattern dimension, cassette and other sizes on request

        Width: 1300mm repeating pattern dimension, cassette and other sizes on request

      Technical specification
      • Unique ref.metal-panel-crumple
      • Product familymetal panel
      • Product groupmetal panel
      • TypeBuilding Material
      • Date of publishing2026-01-15
      • Edition number1
      • Height (mm)3100
      • Width (mm)1300
      Related
      • Material mainAluminum
      • Material secondaryStainless steel
      • Designed inGermany
      • Manufactured inGermany
      Classification
      • BIMobject CategoryWalls - Cladding

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City