Publish your products
Metal panel CUBES
Metal panel CUBES
Metal panel CUBES
Metal panel CUBES

    Metal panel CUBES

    Rows of stacked cubes are generated from a subtle metal forming.

    The optical illusion is hereby not achieved through colour, instead the incidence of light generates light and shadows, which creates this special distinct 3D effect. Different materials or surface treatments intensify or individualise the phenomenon even more.

    Specification
    • Areas of application: 3D metal facades, 3D wall claddings, 3D ceiling linings, 3D sun protection and sound insulation

      Material: Aluminium, stainless steel, steel, copper alloys, other alloys on request

      Style: Solid or perforated metal sheet, edges trimmed; canted as cassette in standard format

      Surface: Anodized, powder coated, polished, matted, brushed, special paintings

      Material thickness: depends on material, 0,3 – 3,0mm

      Length: 2977mm repeating pattern dimension, cassette and other sizes on request

      Width: 1250mm repeating pattern dimension, cassette and other sizes on request

    Technical specification
    • Unique ref.metal-panel-cubes
    • Product familymetal panel
    • Product groupmetal panel
    • TypeBuilding Material
    • Date of publishing2026-01-15
    • Edition number1
    • Height (mm)2977
    • Width (mm)1250
    Related
    • Material mainAluminum
    • Material secondaryStainless steel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City