Publish your products
Metal panel HILLYLAND wide
Metal panel HILLYLAND wide

    Metal panel HILLYLAND wide

    An effective gentle 3D metal sheet. This pattern exposes an ongoing and varying interplay between shape, colour and light, based on its descreet kind of materiality and surface treatment (also as perforated metal sheet).

    Specification
    • Areas of application: 3D metal facades, 3D wall claddings, 3D ceiling linings, 3D sun protection and sound insulation

      Material: Aluminium, stainless steel, steel, copper alloys, other alloys on request

      Style: Solid or perforated metal sheet, edges trimmed, canted as cassette in standard format, canted as cassette in arbitrary format (canting possible through the structure)

      Surface: Anodized, powder coated, polished, matted, brushed, special paintings

      Material thickness: depends on material, 0,3 – 3,0mm

      Length: 3100mm repeating pattern dimension, cassette and other sizes on request

      Width: 1300mm repeating pattern dimension, cassette and other sizes on request

    Technical specification
    • Unique ref.metal-panel-hillyland-wide
    • Product familymetal panel
    • Product groupmetal panel
    • TypeBuilding Material
    • Date of publishing2026-01-15
    • Edition number1
    • Height (mm)3100
    • Width (mm)1300
    Related
    • Material mainAluminum
    • Material secondaryStainless steel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City