Publish your products
Roof system for concrete tile Coppo di Grecia
Roof system for concrete tile Coppo di Grecia
Roof system for concrete tile Coppo di Grecia
Roof system for concrete tile Coppo di Grecia
Roof system for concrete tile Coppo di Grecia
Roof system for concrete tile Coppo di Grecia
Roof system for concrete tile Coppo di Grecia
Roof system for concrete tile Coppo di Grecia
Roof system for concrete tile Coppo di Grecia
Roof system for concrete tile Coppo di Grecia
    Archived

    Roof system for concrete tile Coppo di Grecia

    The Coppo di Grecia is a concrete tile from Italy with a distinctive, visually appealing undulating shape. Its classic look and soft lines make it a popular choice for roofing new-build houses, renovation projects and the restoration of historical buildings. The Coppo di Grecia is available in a range of colours and with a choice of five different surfaces. See the Italian version for more information.
    Specification
    • See the Italian version for complete information.
    Technical specification
    • Unique ref.tegole-wierer-coppo-di-grecia
    • Product familyRoof tiles
    • Product groupWierer
    • TypeObject (single object)
    • Date of publishing2019-07-26
    • Edition number1
    • Height (mm)420
    • Width (mm)330
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)4.7
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_95_40
    • Uniclass 2015 DescriptionInterlocking tile roofing systems
    • CSI MasterFormat 2014 Code07 32 16
    • CSI MasterFormat 2014 TitleConcrete Roof Tiles
    • OmniClass Number23-13 39 17 13
    • OmniClass TitleConcrete Roof Tiles
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit