Publish your products
Advanced Contour Roof System
Advanced Contour Roof System
Advanced Contour Roof System
    Monier

    Advanced Contour Roof System

    The Advanced Contour Roof System from BMI Monier Malaysia offers a contemporary outlook while its Kilat Tech gives a glossy and shiny finish that you desire. 

    Specification
    • Advanced Contour Roof System 

      Batten gauge 345 mm (295 - 345 mm). Minimum Roof pitch 17.5°. Dimensions (L x W) 420 x 330 mm. Coverage 300 mm +/- 1mm. Weight per m² ± 43.6 kg

    Technical specification
    • Unique ref.advanced-contour_7780053_my
    • Product familyPitched Roof Tile System
    • Product groupAdvanced Contour
    • TypeShowcase (model)
    • Date of publishing2024-05-20
    • Edition number1
    • Height (mm)420
    • Width (mm)330
    • Depth (mm)73
    Related
    • Material mainConcrete
    • Manufactured inMalaysia
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodePr_25_93_72_17
    • Uniclass 2015 DescriptionConcrete interlocking tiles
    • CSI MasterFormat 2014 Code07 32 16
    • CSI MasterFormat 2014 TitleConcrete Roof Tiles
    • OmniClass Number23-13 39 17 13
    • OmniClass TitleConcrete Roof Tiles

    Region availability

    Asia
    Malaysia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit