Publish your products
VH-Variabel Plus
VH-Variabel Plus
VH-Variabel Plus
    Monier

    VH-Variabel Plus

    Classic, Familiar, and Renewed: The VH-Variabel Plus Roof Tile

    The VH-Variabel Plus, our Improved Hollow roof tile, has been a well-known name for years and continues to evolve. With its classic, stylish appearance and characteristic "V"-shaped extra water guidance, the VH-Variabel, with its gentle wave, is still the ideal choice for a beautiful and familiar Dutch roof. This renewed generation offers even more flexibility thanks to greater variability in both length and width, allowing the roof tile to perfectly adapt to all roof constructions.

    Specification
    • Batten gauge 300 mm (288 - 310 mm). Minimum Roof pitch 15°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 377 x 255 mm. Coverage 220 mm +/- 2mm. Units per m2 of 14,7 - 15,8. Weight per m2 ± 42,7 kg

    Technical specification
    • Unique ref.vh-variabel-plus_7780081_nl
    • Product familyPitched Roof Tile System
    • Product groupVH-Variabel Plus
    • TypeShowcase (model)
    • Date of publishing2025-09-25
    • Edition number1
    • Height (mm)377
    • Width (mm)255
    • Depth (mm)67
    Related
    • Material mainCeramics
    • Manufactured inGermany
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEC003150
    • ETIM NameRoof tile
    • Uniclass 2015 CodePr_25_93_72_12
    • Uniclass 2015 DescriptionClay interlocking tiles
    • CSI MasterFormat 2014 Code07 32 13
    • CSI MasterFormat 2014 TitleClay Roof Tiles
    • OmniClass Number23-13 39 17 11
    • OmniClass TitleClay Roof Tiles

    Region availability

    Europe
    Netherlands