Publish your products
mod system - config 28 - Banquette seating area with planters
mod system - config 28 - Banquette seating area with planters
    Bo&Ko

    mod system - config 28 - Banquette seating area with planters

    The fully modular furniture system from Bo&Ko! Get the look and feel of joinery, but with the ease of specification and assembly of furniture.
    Specification
    • The primary material of our mod system is either real oak veneer or MFC, both available in a wide range of finishes. Further personalisation is possible through specification of your configuration, including reeded acrylic, fluted oak, pinable fabric panels and much more!
    Technical specification
    • Unique ref.mod-system-config-28
    • Product familyMod System
    • Product groupDivider
    • TypeObject (single object)
    • Date of publishing2026-01-12
    • Edition number1
    • Height (mm)2420
    • Width (mm)9000
    • Depth (mm)1950
    Related
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens

    Region availability

    Europe
    United Kingdom