This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

2/MPX FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - "Electa" METAL DOOR STAINLESS STEEL CABINET

Unique ref.: art-2-mpx-sistema-servizio-soprasuolo-electa-inox-portello-pieno
Brand: Bocciolone Antincendio
Product family: Fixed firefighting systems / Sistemi fissi di estinzione incendi
Product group: Fire hose system for pillar hydrants/Sistemi a servizio idranti soprasuolo
Date of publishing: 2020-05-28
Edition number: 1
Type: Object (single object)
Download (2)
FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - FOR PILLAR HYDRANT - "Electa" METAL DOOR STAINLESS STEEL CABINET

FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - FOR PILLAR HYDRANT
Compliant with UNI 10779 Italian standard - Supplied with:
- "Electa" DN 70 stainless steel cabinet with metal door
- Hydrant and coupling wrench (Italian standard)
- White fire hose DN 70 UNI 9487 or Red fire hose DN 70 spec. ENI 0198.00 type B, standard lengths: 20m , 25m or 30m.
- “INDUSTRIALJET” light alloy branchpipe DN 70 Ø 16 - UNI 11423
- Hose support


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Fire Products - Protection
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®