Publish your products
Western BCI® Joists
Western BCI® Joists
Western BCI® Joists
Western BCI® Joists
Western BCI® Joists
Western BCI® Joists
Western BCI® Joists
Western BCI® Joists

    Western BCI® Joists

    4.2 out of 5 stars4.2(6 reviews)
    BCI® Joists are specially constructed I-joists with flanges made from VERSA-LAM® laminated veneer lumber and a revolutionary flange profile which provides outstanding strength and durability.
    Our current series feature wider flanges which make them even easier to work with on the jobsite because of their wide nailing surface. These joists are consistent from piece to piece, are lighter in weight and stronger than conventional lumber, easier to handle, and faster to install. BCI® Joists help keep floors flat and homes square, make finish work go faster with fewer problems, and are readily available.
    Features and Benefits:
    • Guarantee - Instills confidence in the product, the builder and YOU!
    • Light Weight - Easier to handle; quick construction; lower labor costs
    • Available in Long Lengths - Simpler floor/roof layouts; increases floor performance and seismic resistance
    • Eased Edges - Fewer splinters, preventing painful, time-wasting injuries
    • 1-1/2" Prestamped Knockouts - Wiring can be routed through the web; quicker construction, reducing labor costs; allowing airflow above insulation
    • Holes Allowed in Web - Wiring, HVAC, plumbing and other large holes can be routed through the web; no unsightly soffits
    • Clean Appearance - Pleases the structure's owner which makes the builder look good
    • Field-Trimmable with Carpentry Tools - Quick, easy job site modification without specialized skills or tools
    • Stiffer - Flatter and quieter floors
    • Environmentally Friendly - Uses half the wood fiber of dimensional lumber (build "green" into the product
    Technical specification
    • Unique ref.boise11
    • Product familyWood I Joists
    • Product groupWestern BCI Joists
    • TypeObject (single object)
    • Date of publishing2010-02-03
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Beams & Lintels
    • IFC classificationStructural Member
    • UNSPSC nameWood joists
    • UNSPSC code30103607
    • Uniclass 2015 CodePr_20_85_08_86
    • Uniclass 2015 DescriptionStructural wood-composite I-joists
    • CSI MasterFormat 2014 Code06 17 33
    • CSI MasterFormat 2014 TitleWood I-Joists
    • OmniClass Number23-13 35 19 15 17
    • OmniClass TitleEngineered Wood Products
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit