Publish your products
S90 MF BRASS BALL VALVE
S90 MF BRASS BALL VALVE
S90 MF BRASS BALL VALVE
S90 MF BRASS BALL VALVE
S90 MF BRASS BALL VALVE
S90 MF BRASS BALL VALVE
S90 MF BRASS BALL VALVE

    S90 MF BRASS BALL VALVE

    1/4" - 2", MF, FULL-PORT, ISO228 

    Suitable for all domestic systems, heating or sanitary, compressed air, in general with any kind of non-corrosive fluid. Full bore ball valve with threaded connection Female/Female and/or Male/Female and/or Male/Male UNI ISO 228. Available with steel lever or aluminum T-handle.

    S90 MF BRASS BALL VALVE (red lever)

    S90B20 1/4"

    S90C20 3/8”

    S90D20 1/2"

    S90E20 3/4"

    S90F20 1"

    S90G20 1 1/4"

    S90H20 1 1/2"

    S90I20 2"

    S90 MF BRASS BALL VALVE (stainless steel lever)

    S90E20I 3/4"

    S90F20I 1"

    S90G20I 1 1/4"

    S90H20I 1 1/2"

    S90 MF BRASS BALL VALVE (with stem extension)

    S90D20E 1/2"

    S90E20E 3/4"

    S90F20E 1"

    S90 MF BRASS BALL VALVE (black lever)

    S90D20K 1/2" 

    S90 MF BRASS BALL VALVE (red t-handle)

    S90B26 1/4"

    S90C26 3/8”

    S90D26 1/2"

    S90E26 3/4"

    S90F26 1"

    S90G26 1 1/4"

    S90H26 1 1/2"

    S90I26 2"

    S90 MF BRASS BALL VALVE (blue t-handle)

    S90D26B 1/2" 

    S90 MF BRASS BALL VALVE (black t-handle)

    S90D26K 1/2"

    S90E26K 3/4"

    S90F26K 1"

    S90G26K 1 1/4"

    S90 MF BRASS BALL VALVE (black lever)

    S90E20K 3/4"

    S90F20K 1"

    S90G20K 1 1/4"

    S90H20K 1 1/2"

    S90 MF BRASS BALL VALVE (lockable handle)

    S90B25 1/4"

    S90D25 1/2"

    S90F25 1"

    S90G25 1 1/4"

    S90H25 1 1/2"

    S90I25 2"

    S90 MF BRASS BALL VALVE (blue t-handle)

    S90D26B 1/2"

    Specification
    • QUALITY

      • 24h 100% seal test guaranteed

      • Dual sealing system allows valve to be operated in either direction making installation easier

      • No metal-to-metal moving parts

      • No maintenance ever required

      • Handle clearly shows ball position

      • Silicone-free lubricant on all seals

      • Chrome plated brass ball for longer life

      • Handle stops on body to avoid stress at stem

      THREADS

      • ISO 228 parallel male by female

      FLOW

      • Full port to DIN 3357 for maximum flow

      WORKING PRESSURE & TEMPERATURE

      • 40 bar (600 PSI) non-shock cold working pressure

      • -40°C to +180°C (-40°F to +356°F)

      • WARNING: freezing of the fluid in the installation may severely damage the valve

      OPTIONS

      • Oval lockable handle up to 2”, round over 2”

      • Patented locking device

      • Stainless steel handle (1.4016 / AISI 430)

      • T-handle

      • Stem extension

      • RuB memory stop is designed to be installed with our stubby handle

      • Dezincification resistant brass body and components

      • Stubby handle up to 2”

    Technical specification
    • Unique ref.S90MFBRASSBALLVALVE
    • TypeObject (single object)
    • Date of publishing2025-11-03
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    Asia Europe Oceania South America Africa North America
    Armenia
    Austria
    Australia
    Brazil
    Egypt
    Guatemala
    Azerbaijan
    Belgium
    New Zealand
    Chile
    Ghana
    Mexico
    Bahrain
    Bosnia and Herzegovina
    Ecuador
    Mauritius
    Panama
    Bangladesh
    Bulgaria
    Peru
    Morocco
    Trinidad and Tobago
    Cambodia
    Croatia
    Uruguay
    Nigeria
    United States
    China
    Cyprus
    Reunion
    Hong Kong
    Czech Republic
    South Africa
    India
    Denmark
    Indonesia
    Estonia
    Iran
    Finland
    Iraq
    France
    Israel
    Germany
    Japan
    Greece
    Jordan
    Hungary
    Kazakhstan
    Iceland
    Kuwait
    Italy
    Lebanon
    Latvia
    Malaysia
    Lithuania
    Mongolia
    Luxembourg
    Pakistan
    Malta
    Philippines
    Moldova
    Qatar
    Netherlands
    Saudi Arabia
    Norway
    Singapore
    Poland
    South Korea
    Portugal
    Sri Lanka
    Romania
    Syria
    Russia
    Taiwan
    Slovakia
    Thailand
    Slovenia
    Türkiye
    Spain
    United Arab Emirates
    Sweden
    Vietnam
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit