Publish your products
Fire safety products FPA-5000 Modular Fire Panel, wall-mount
Archived

Fire safety products FPA-5000 Modular Fire Panel, wall-mount

Wall-mount version of FPA-5000 Modular Fire Panel including panel controller and with space for 6 functional modules apart from battery controller and loop module. Panels can be connected into networks to realise huge fire systems for large and complex projects. Certified according to EN54 standards.
Technical specification
  • Unique ref.FPA-5000
  • Product familyFire alarm control panel
  • Product groupAddressable modular fire panel
  • TypeAssembly (multiple objects)
  • Date of publishing2017-03-30
  • Edition number2
  • Height (mm)638
  • Width (mm)440
  • Depth (mm)149
Related
  • Material mainSteel
  • Designed inGermany
  • Weight Net (Kg)12.5
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • OmniClass Number23-29 31 13
  • OmniClass TitleFire Alarm Control Panels
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit