Unique ref.: | carpet-tile-uk |
---|---|
Brand: | BOSTIK |
Product family: | Flooring systems |
Product group: | Carpet Tiles |
Date of publishing: | 2019-01-09 |
Edition number: | 1 |
Type: | Assembly (multiple objects) |
The BOSTIK system is composed of an adhesion primer, a self leveling compound and adhesive for carpet flooring.
Systems only available for English market :
SCREED MASTER UNIVERSAL PRIMER | SCREED MASTER ULTIMATE | FIX A320 TACK
Product url: | https://www.bostik.com/UK/products/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/bostik/product/carpet-tile-uk
Material main: | Fibre-felt |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Flooring - Systems |
---|---|
IFC classification: | Floor |
UNSPSC name: | Flooring |
UNSPSC code: | 301617 |
Uniclass 1.4 Code: | L83121 |
Uniclass 1.4 Description: | Floor units |
Uniclass 2.0 Code: | PR-65-72-55 |
Uniclass 2.0 Description: | Multilayer Flooring |
Uniclass 2015 Code: | Pr_35_31_06_55 |
Uniclass 2015 Description: | Multilayer flooring |
NBS Reference Code: | 65-72-55 |
NBS Reference Description: | Multilayer Flooring |
CSI MasterFormat 2014 Code: | 09 60 00 |
CSI MasterFormat 2014 Title: | Flooring |
OmniClass Number: | 23-15 17 17 |
OmniClass Title: | Carpet Flooring |
CSI UniFormat II Code: | B1010 |
CSI UniFormat II Title: | Floor Construction |
Name | Value |
---|---|
Thickness | 1 mm — 20 mm |
BIMobject®