Publish your products
FIT
FIT
FIT
FIT
    BP2

    FIT

    FIT Modular Roof Panel is the newest product in the BP2.eu brand offer. Although it uses modern solutions, it is a nod to history. Its appearance resembles the classic roofs from many years ago in which the sheets, like the FIT panels, were connected vertically and alternately, thus giving a unique visual effect In addition, the latch lock technology allows for a visual effect as in the case of a traditionally folded seam.

    Specification

    • TECHNICAL DATA

      NAMINGFIT SFIT L
      HEIGHT2222
      EFFECTIVE WIDTH527527
      TOTAL WIDTH558558
      SHEET THICKNESS0,50,5
      SHEET LENGTH10802040
      TAB LENGTH WHEN SPLITTING A SHEET3030


    Technical specification
    • Unique ref.fit
    • Product familyPANEL SERIES
    • Product groupPANEL SERIES
    • TypeBuilding Material
    • Date of publishing2022-05-30
    • Edition number1
    • Width (mm)558
    • Depth (mm)0.5
    Links
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia