This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Brute™ Mini Series Boilers

Unique ref.: bradfordwhite-brute-mini
Brand: Bradford White
Product family: HVAC
Product group: Hot Water Heat Generators
Date of publishing: 2019-09-18
Edition number: 1
Type: Object (single object)
Download (1)

Brute™ Mini’s simple design, compact size, and unique 2-stage firing (standard on all 100-225 models) can improve comfort and heating efficiency in nearly any hydronic system. All Brute Mini models comply with DOE 2012 minimum efficiency requirements for residential boilers, and are factory-equipped with user-friendly boiler reset control system.


• 6 sizes, 50-225 MBTU/Hr. input

• 85% AFUE

• Category I chimney venting

• Includes auto set point and outdoor reset

• Natural or LP gas models

• ASME certified “wet wall” copper heat exchanger with cast iron headers

• 30 psi safety relief valve

• Built-in, low profi le draft diverter

• Electronic spark ignition

• Manual reset blocked vent safety switch

• Manual reset roll-out switch

• Adjustable high limit

• Integrated boiler reset control

• Adjustable reset curve

• Heat & DHW demand terminals


Material main: Cast iron
Material secondary: Metal
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
Uniclass 1.4 Code: L75211
Uniclass 1.4 Description: Gas fired boilers
Uniclass 2.0 Code: PR-60-08-23
Uniclass 2.0 Description: Cast Iron Boilers
Uniclass 2015 Code: Pr_60_60_08_33
Uniclass 2015 Description: Gas fired boilers
NBS Reference Code: 60-08-23
NBS Reference Description: Cast Iron Boilers
CSI MasterFormat 2014 Code: 23 52 23
CSI MasterFormat 2014 Title: Cast-Iron Boilers
OmniClass Number: 23-33 11 00
OmniClass Title: Commercial Boilers
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Material Cast Iron

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Cast Iron

BIMobject®