Publish your products
Brute High-Efficiency FT® Series Wall-Hung Hydronic Boiler

Brute High-Efficiency FT® Series Wall-Hung Hydronic Boiler

Brute FT® Wall-Hung Combination Boilers (BMFTCW)

Product Features:

  • High condensing efficiency 95% AFUE
  • Low pressure drop, fire tube heat exchanger design
  • Sealed combustion chamber
  • Pre-mix ceramic fiber burner
  • Low NOx system exceeds the most stringent regulations for air quality – 17ppm NOx
  • Horizontal or vertical direct vent
  • Vent and air pipe lengths of up to 100 equivalent feet(each)
  • Stainless steel heat exchanger with finned aluminum core fire tubes, welded construction
  • ASME "H" stamp
  • Vent with PVC, CPVC or Polypropolene
  • Natural gas or propane
  • 30 psi (207kPa) ASME pressure relief valve
  • Gas leak detection
  • Boiler pump wired and mounted inside jacket
  • Built-in condensate trap and drain, priming not required
Technical specification
  • Unique ref.brute-high-efficiency-ft-series-wall-hung-hydronic-boiler
  • Product familyResidential
  • Product groupBoilers
  • TypeObject (single object)
  • Date of publishing2024-05-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Region availability

North America
Canada
Mexico
United States