Publish your products
Pantile 2000
Pantile 2000
Pantile 2000
Pantile 2000
Pantile 2000
Pantile 2000
    Britmet
    Archived

    Pantile 2000

    Britmet Lightweight Roofing lightweight pantile 2000 system is the only eave to ridge, granulated tile sheet on the market.  Available from 1.53m to 8m in length and is manufactured to suit your rafter lengths, so no wastage, cutting or head lapping necessary.

    Pantile 2000 lightweight roofing has a cover width of 1040mm allowing for the fastest installation of all lightweight systems.

    Britmet Lightweight Roofing’s pantile 2000 has a range of 6 beautiful colours, can be fixed to a roof pitch as low as 5°.  The lowest BBA approved tile sheet in the world.
    The Pantile 2000 is available in a 0.9mm gauge, allowing for batten spacing, to be extended to 1500mm centres and is tech screwed with a colour matching sela-head fastner, to give you a strong,  secure and attractive roof.

    The Britmet Lightweight Roofing pantile 2000 is an ideal replacement for old Asbestos roofs, easy to fix, fast to install and vandal proof. The Pantile 2000 is great for Garages, Low Pitch roofs, Over-roofing, Low Pitch Felt, Schools, Houses, Bungalows to Lean-to’s, Garden buildings to name a few.

    The Pantile 2000 has an extremely tough and durable roof coating, which is noise resistant and gives an attractive finish.  Fully dry fixed and comes with a large range of accessories to finish off any roof.

    When it comes to Low pitch, strength, versatility, flexibility and looks, the Pantile 2000 is the only choice and best of all is manufactured in BRITAIN.

    THE BENEFITS OF USING BRITMET LIGHTWEIGHT ROOFING LIGHTWEIGHT PANTILE 2000 ROOFING SYSTEM
    FEATURES & BENEFITS

    • Designed to give a traditional tile appearance
    • Lightweight
    • Minimum pitch 5°
    • Good vandal resistance (0.9mm steel base)
    • Easy to handle
    • Offers reduced structure
    • Quick installation
    • Less labour intensive
    • Cost effective
    • Maintenance free
    • Extensive range of accessories and flashings available
    • Fully dry-fixed
    • Guaranteed for 40-years against weather penetration
    • Full technical support available
    • British manufactured
    Technical specification
    • Unique ref.Pantile2000
    • Product familyRoof
    • Product groupTiles
    • TypeObject (single object)
    • Date of publishing2019-11-05
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryAcrylate
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodePr_25_93_72_52
    • Uniclass 2015 DescriptionMetal tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit