Publish your products
PURITY C1100 Clean | Water Filter
PURITY C1100 Clean | Water Filter
PURITY C1100 Clean | Water Filter
    BRITA

    PURITY C1100 Clean | Water Filter

    The BRITA PURITY C1100 Clean is designed for undercounter dishwashers in bistros, bars, small restaurants and community venues where reliable, spotless washing results matter – but without the premium performance requirements of high‑end hospitality. It delivers clean glasses, white dishes and cutlery free of streaks or marks, entirely eliminating the need for hand‑polishing.

    Key Features & Benefits

    • Designed for undercounter dishwashers
      → Ideal for bistros, bars and small restaurants – delivers reliable, professional‑grade cleaning results in compact spaces.
    • Spotless, streak‑free results
      → Eliminates the need for manual polishing and saves valuable staff time.
    • Protects machines from scale build‑up
      → Minimises limescale deposits – supports smooth operation, fewer malfunctions and a longer machine lifespan.
    • Suitable for inlet temperatures up to 60 °C
      → Works in demanding everyday environments – stable performance even with higher incoming water temperatures.
    • Cost‑effective solution
      → Lowers maintenance and energy costs – ideal for smaller businesses seeking operational efficiency.
    • Reliable PURITY C platform
      → Proven technology for long‑lasting, stable performance – trusted by professionals worldwide.
    • Quick‑change cartridge system
      → Fast, hygienic maintenance – simple installation and minimal downtime.

    Product Description

    The BRITA PURITY C1100 Clean is a high‑performance filtration system developed specifically for undercounter dishwashers commonly used in bistros, bars, smaller restaurants and community facilities. By reducing scale formation and improving water quality, it ensures streak-free glasses, cutlery and crockery straight from the dishwasher – without the need for polishing. Designed for inlet temperatures up to 60 °C, the system delivers reliable, cost‑efficient performance even in demanding settings. Built on the proven PURITY C platform, it offers long‑lasting operation, while the quick‑change cartridge makes installation and maintenance fast, hygienic and operator‑friendly.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application:

      • Dishwashers (undercounter types)

      Operating position:

      • horizontal
      • vertical

      Available Size(s):

      • C1100

      Capacity C1100:

      • approx. 9,000 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a carbonate hardness of 10 °dH.
      For more information check out the data sheet.

    Technical specification
    • Unique ref.purity-c-clean
    • Product familyProfessional Filter
    • Product groupPURITY C
    • TypeObject (single object)
    • Date of publishing2026-02-24
    • Edition number1
    • Height (mm)557
    • Width (mm)184
    • Depth (mm)184
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7.7
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Asia Europe Oceania Africa
    Azerbaijan
    Austria
    Australia
    Egypt
    Georgia
    Belgium
    Morocco
    Hong Kong
    Bulgaria
    South Africa
    Israel
    Czech Republic
    Saudi Arabia
    Denmark
    Türkiye
    Estonia
    United Arab Emirates
    Finland
    France
    Germany
    Greece
    Guernsey
    Hungary
    Ireland
    Italy
    Jersey
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom