We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Channel Bracket - Acute Angle 45° Bracket

Unique ref.: 12151_Acute_Angle_Bracket_45_Degree
Brand: Brymec
Product family: CSS - Channel Support Systems
Product group: CBR - Channel Brackets
Date of publishing: 2019-10-31
Edition number: 1
Type: Object (single object)
Download (1)

Channel Bracket - Acute Angle 45° Bracket

Channel brackets are manufactured from 5.5 mm thick galvanised steel with 14 mm holes

Suitable for 41 x 41mm or 41 x 21mm Channel to BS6946 1988

Hot dip galvanised, suitable for outdoor use


Type : Angle Brackets

Material Thickness  5.5 mm

Finish : Hot Dip Galvanised - 50 - 70 Microns

Notes: For further information please contact Brymec Technical Dept.


Material main: Sheet metal
Material secondary: Galvanized steel
Designed in: United Kingdom
Manufactured in: China

BIMobject Category: HVAC - Installation Systems
IFC classification: Fastener
Uniclass 1.4 Code: L67114
Uniclass 1.4 Description: Channels
Uniclass 2.0 Code: PR-50-96-86
Uniclass 2.0 Description: Surface Mounted Channels
Uniclass 2015 Code: Pr_80_77_27_15
Uniclass 2015 Description: Channel supports
NBS Reference Code: 70-11-19
NBS Reference Description: Channel Cable Supports
CSI MasterFormat 2014 Code: 11 53 43
CSI MasterFormat 2014 Title: Service Fittings and Accessories
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Europe
  • Ireland
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description Acute Angle 45° Bracket
Length 56 mm
Name Acute Angle 45° Bracket
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description Acute Angle 45° Bracket
Name Acute Angle 45° Bracket

BIMobject®