Publish your products
Solder Ring Fitting End Cap - 15mm - 54mm
Brymec

Solder Ring Fitting End Cap - 15mm - 54mm

Solder Ring Fitting End Cap - 15mm - 54mm

Pre-soldered copper fittings for joining pipe, for drinking water, or heating applications. 

All fittings conform to BS EN 1254-1:1998

Brymec Product Quality

Our copper solder ring range has been carefully designed and selected to meet the highest quality standards. Products undergo stringent testing in compliance with our ISO 9001:2015 quality management system.

Brymec Warranty

We offer a 25 year warranty with our solder ring system.

Specification
    • Pre-soldered capillary fitting
    • Suitable for standard metric copper pipes
    • WRAS Approved
    • Material Cu-DHP / TP2 / CW024A / C12200
    • Conforms to BS EN 1254-1:1998
    • Warranty - 25 Years


    • Working Pressure & Temperature 
    • 30°C - 16 Bar
    • 65°C - 10 Bar
    • 110°C - 6 Bar
    • For higher working pressures achievable using hard solder, please refer to Brymec technical


     Notes: For further information please contact Brymec Technical Dept.

Technical specification
  • Unique ref.30359_30360_30361_30362_30363_Solder_Ring_End_Cap
  • Product familyMPS - Metal Pipe Systems
  • Product groupSRF - Solder Ring Fittings
  • TypeObject (single object)
  • Date of publishing2019-10-31
  • Edition number1
Related
  • Material mainCopper
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • ETIM CodeEG000058
  • ETIM NameConnectors
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit