Publish your products
Duraframe Strongpod Triple Module DF2003
Brymec

Duraframe Strongpod Triple Module DF2003

Duraframe Triple Module Equipment Support Frame Kit

The Duraframe system has been specifically designed to provide a strong and durable platform for supporting a variety of Air Conditioning units and Building Services equipment

    • Modular design allows frames to be extended to suit any size of equipment
    • 50mm heavy duty galvanised steel construction
    • All structural components are hot-dip galvanised for outstanding corrosion resistance
    • Unique adjustable leg assembly, Simply turn the leg assembly to raise or lower the structure
    • Height adjustment is possible even with load in place
Specification
  • Length: 3800mm - Frame Length

    Width: 1095mm - Frame Width

    Size: 4100 x 1400mm - Overall Footprint

    Height: 380 ~ 500mm - Adjustable Height

    Finish: Galvanised Steel

    Notes: For further information please contact Brymec Technical Dept.




Technical specification
  • Unique ref.DF2003_Duraframe_Strongpod_Triple_Module
  • Product familyMEQ - Mounting Equipment
  • Product groupDUR - DuraFrame
  • TypeObject (single object)
  • Date of publishing2018-12-13
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryHVAC - Other
  • Uniclass 2015 CodePr_80_77_27_73
  • Uniclass 2015 DescriptionRoof equipment supports
  • CSI MasterFormat 2014 Code08 12 00
  • CSI MasterFormat 2014 TitleMetal Frames
  • OmniClass Number23-33 25 11 13
  • OmniClass TitleBuilt Up Rooftop Air Handling Units

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit