Publish your products
OX Acoustic dB12 Waste Drainage - Triple Depth Expansion Coupler
Brymec

OX Acoustic dB12 Waste Drainage - Triple Depth Expansion Coupler

The VOX dB12 Acoustic Drainage System is a premium push-fit above-ground drainage system for commercial, residential and industrial applications. Manufactured from mineral-reinforced polypropylene copolymer using advanced multilayer pipe technology, it delivers certified acoustic performance of just 12 dB (tested to EN 14366 with optimised pipe clamps), while providing exceptional strength, durability and impact resistance.

Key Features

  • Certified 12 dB acoustic performance
  • Sizes from 32 mm to 200 mm
  • Sound-optimised Double Lip Seal push-fit fittings
  • Fast, reliable installation with multilayer pipe technology
  • Ideal for hotels, apartments, healthcare, education and commercial buildings
  • Suitable for foul water, wastewater, rainwater and secondary drainage systems
Specification
    • Acoustic mineral-filled polypropylene system.
    • Multilayer co-extruded pipe construction.
    • Certified 12 dB acoustic performance (tested to EN 14366 with optimised pipe clamps).
    • Smooth-flow white internal bore.
    • Push-fit Double Lip Seal joints.
    • No dedicated expansion joints required.
    • Operating temperatures up to 95°C.
    • Manufactured to EN 1451-1.
    • Suitable for soil, waste and rainwater.
    • EPD data available.
    • 10-year manufacturer warranty.
Technical specification
  • Unique ref.ox-acoustic-db12-waste-drainage-triple-depth-expansion-coupler
  • Product familyPPS - Plastic Pipework Systems
  • Product groupVOX - Acoustic Waste & Drainage
  • TypeObject (single object)
  • Date of publishing2026-07-31
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited Kingdom
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • ETIM CodeEG000058
  • ETIM NameConnectors
  • Uniclass 2015 CodePr_65_52_63_66
  • Uniclass 2015 DescriptionPolypropylene (PP) solid wall pipes and fittings
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

Europe
Ireland
United Kingdom