Publish your products
MINIBAR WINTER 40 GLASS
BTV

MINIBAR WINTER 40 GLASS

5.0 out of 5 stars5.0(7 reviews)
Minibar with glass door and great energy efficiency, which translates into great savings for the hotel. Winter minibars are adapted to the new European regulations, in force since 2021. This series of minibars is 100% silent, ideal for the most demanding guests. Its design is very elegant and takes into account all kinds of details to satisfy the needs of the user: interior lighting using low-consumption LEDs, height-adjustable trays and reversible door to provide more adaptability to the available space.
Technical specification
  • Unique ref.minibar-winter-40-glass
  • TypeObject (single object)
  • Date of publishing2022-03-30
  • Edition number1
  • Height (mm)555
  • Width (mm)400
  • Depth (mm)450
Links
Related
  • Material mainPlastic
  • Designed inSpain
  • Manufactured inChina
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

Europe
Spain