Publish your products
Sessanta Series
Sessanta Series
Sessanta Series
Sessanta Series
Sessanta Series

    Sessanta Series

    Upgrade your recycling & waste program with a design that is compatible with your industry’s needs. The Sessanta is built with practicality in mind and offers a sleek design on a budget without compromising quality. Adding the Sessanta to your restaurant or food court will maximize your diversion rate while complementing your décor.​

    PLEASE NOTE:
    [This product is only available to ship within Continental North America]

    • Tailor this sleek unit to give you the custom look you desire
    • Build in shelf, intuitively communicates the users' responsibility to return their tray
    • Front door access ensures seamless servicing
    • Metal kick plate increases durability, granting a long lifespan
    • Infinite customizable label options to coincide with your brand
    • No assembly required for quick deployment
    Specification
    • Measurements

      Capacity: 64 gal

      Unit Height: 54 in

      Unit Width: 37 in

      Unit Depth: 22 in

      Unit Weight: 132 lbs

      BACKBOARD SIGN FRAME AVAILABLE - See our website for details

    Technical specification
    • Unique ref.sessanta-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-06
    • Edition number1
    • Height (inches)54
    • Width (inches)37
    • Depth (inches)22
    Related
    • Material mainMelamine
    • Material secondaryPowder coated steel
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)132
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Canada
    Mexico
    United States