This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Soffa Classic – Ormbunkssoffan

Unique ref.: soffaclassic_ormbunkssoffan
Brand: Byarum Bruk
Product family: Outdoor Furniture
Product group: Benches
Width (mm): 144
Height (mm): 87
Depth (mm): 57
Date of publishing: 2012-09-01
Edition number: 1
Type: Documentation (info)
Download (1)
The first World Expo was held in London in 1851. An exhibition that has gone down in history, not least by Joseph Paxton's "Crystal Palace" which served as the exhibition hall. Many new products have met during the exhibition for the first time a bigger audience. The new products were ormbunkssoffan, which quickly became popular and a common feature of English parks and gardens. The model also spread to other countries and soon had several Swedish foundries ormbunkssoffan in its manufacturing program. Of these remain today just Byarums Mill. That couch has qualities that distinguish a classic, there is no doubt. A garden profile who really appreciated ormbunkssoffan was Count Lennart Bernadotte. To the park and castle of Mainau in southern Germany delivered Byarums Mill countless ormbunkssoffor during the second half of the 1900s.


Material main: Aluminium
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 30

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
This product is available in:
Europe
  • Sweden

BIMobject®