This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Vilamoura - soffa

Unique ref.: 01030010700
Brand: Byarums Bruk
Product family: Soffor, Bänkar, Pallar & Fåtöljer
Product group: Vilamoura - soffa
Width (mm): 1700
Height (mm): 860
Depth (mm): 680
Date of publishing: 2014-02-03
Edition number: 1
Type: Object (single object)
Joel said, - We should have a petite seating furniture that fits the brief sitting. I began to think of places like the bus stop, in the store or in port the rise, something that does not take up much space and offer a moment of rest, small and flexible enough to be placed where it is needed. After a period of work I got stuck for a little sketch with cast end of the slender dimensions along with three boards, one to the back and two at the seat becomes a divan with small dimensions that I think feels new and interesting. Casting technology have given us the opportunity to refine details such as armrests, ground anchoring and positioning of screws mm.
/ Marten Cyrén


Material main: Metal
Material secondary: Timber
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 40

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

BIMobject®