Publish your products
Itray Aluminum Ladder Tray
Cablofil
Archived

Itray Aluminum Ladder Tray

Legrand engineers have reinvented the classic PW ladder tray adding design features that make it simple to order and install. The all new Itray features a patent pending, aluminum I-beam design that's perfect for industrial installations with large diameter cables in long span situations. The I-beam design minimizes total tray width and creates a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. This innovative design also means that each splice snaps in place and stays without holding, additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Product Coding & Dimensions Itray Straight sections are identified by NEMA class and easy to understand fitting dimensions. Revolutionary Splicing Splicing that's made easy and offers mid-span splicing standard. Engineered Side Rail Itray features easy clamp covers and an I-Beam side rail design for a stronger cable tray. Fittings That Fit Well Fittings that work together better and a symmetric side rail result in smoother finished installations.
Technical specification
  • Unique ref.Itray-Aluminum-Ladder-Tray
  • Product familyCable Trays and Horizontal Racks
  • Product groupAluminium Ladder Tray
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationCable Carrier Segment
  • UNSPSC nameCable accessories
  • UNSPSC code26121630
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit