Publish your products
ThermoSetter™ Thermal Balancing Valve (thermal disinfection) - NA Market
ThermoSetter™ Thermal Balancing Valve (thermal disinfection) - NA Market
ThermoSetter™ Thermal Balancing Valve (thermal disinfection) - NA Market
ThermoSetter™ Thermal Balancing Valve (thermal disinfection) - NA Market
ThermoSetter™ Thermal Balancing Valve (thermal disinfection) - NA Market
ThermoSetter™ Thermal Balancing Valve (thermal disinfection) - NA Market
ThermoSetter™ Thermal Balancing Valve (thermal disinfection) - NA Market
ThermoSetter™ Thermal Balancing Valve (thermal disinfection) - NA Market

    ThermoSetter™ Thermal Balancing Valve (thermal disinfection) - NA Market

    The ThermoSetter™ adjustable thermal balancing valve is used for automatic balancing of recirculation loops in domestic hot water systems, to speed hot water delivery, reduce water waste and save energy. The internal thermostatic balancing cartridge automatically modulates flow to ensure a constant temperature in the recirculation piping system. The 116A Series has an adjustment knob with 95°F to 140°F (35°C to 60°C), sizes ½", ¾"; 95°F to 150°F (35°C to 65°C), sizes 1", 1¼" temperature scale indication. An integral check valve to prevent circuit thermo-syphoning is standard on sizes 1/2” and 3/4” and is an optional accessory on 1” and 1-1/4” sizes.
    The 1162xx and 1166xx Series is available with a “disinfection” by-pass
    cartridge, for use in systems which are designed to perform thermal disinfection
    for prevention of Legionella. When the disinfection cartridge senses 160°F (70°C)
    -1162xx, or 140°F (60°C) -1166xx, water (2 available temperature options),
    indicating disinfection control mode, it automatically opens a by-pass flow path to
    allow sufficient flow for disinfection to occur. When the temperature drops back
    to normal range, the disinfection by-pass cartridge closes to return flow control
    to the balancing cartridge.
    The 1163xx Series is also available with a "disinfection" valve that is controlled
    by a 24V spring return thermo-electric actuator, rather than thermostatically, thus
    allowing thermal disinfection mode to be controlled remotely by an automation
    system.
    The 116A series ThermoSetter is available pre-assembled with Caleffi low-lead brass full-port ball valve for isolation. Fitting sizes 1/2 and 3/4 inch are pre-assembled with the Caleffi 290030 series low lead ball valve. Fitting sizes 1 and 1-1/4 inch are pre-assembled with the Caleffi NA108 series low lead ball valve. Product codes for 116A ThermoSetters pre-assembled with isolation valves can be found on page 3 for 1/2 and 3/4 inch and found on page 5 for 1 and 1-1/4 inch.
    The valve complies with NSF-ANSI-CAN 61 (180°F (82°C) Commercial Hot) as certified
    by ICC-ES, and complies with NSF-ANSI 372, low lead, and codes IPC and UPC or
    use in accordance with the US and Canadian plumbing codes, as certified by ICC-ES.

    Visit bim.caleffi.com to stay updated.

    Specification
    • Series 1161
      Thermal balancing valve for domestic hot water recirculation circuits. Dezincification resistant low-lead brass body (<0.25% Lead content) certified to NSF/ANSI 372 by ICC-ES, file PMG-1360. Certified to NSF/ANSI 61 (180°F/82°C Commercial Hot), by ICC-ES, file PMG-1512. Sizes ½" and ¾": sweat, press. PEX crimp and PEX expansion union connections. PEX crimp fittings must
      comply with ASTM F 1807. PEX expansion fittings must comply with ASTM F 1960. Sizes 1" and 1¼" with NPT female connections. Adjustable thermostatic cartridge. Peroxide-cured EPDM hydraulic seals. Temperature gauge/probe dry-well Ø 10 mm. Maximum working pressure 230 psi (16 bar). Maximum differential pressure 15 psi (1 bar). Adjustment temperature range 95°F to 140°F (35°C-60°C), sizes ½", ¾"; 95°F to 150°F (35°C to 65°C), sizes 1", 1¼". Flow rating: 2.1 Cv (1.8 Kv) maximum, 0.23 Cv (0.2 Kv) minimum, 0.52 Cv (0.45 Kv) design. Equipped with: ABS adjustment knob with temperature adjustment scale for manual setting and tamper-proof adjustment locking screw. Provide with optional outlet temperature gauge with 30°F to 180°F (0°C-80°C) temperature scale. For sizes ½" and ¾", provided with inlet flow check valve. For sizes 1" and 1¼", provide with optional check valve. For sizes ½" and ¾", provide with optional inlet and outlet isolation ball valves, code 290030, separately sourced, field installed. For sizes 1" and 1¼", provide with optional inlet and outlet low-lead brass full-port ball valves, NPT female x NPT female, for isolation, factory-assembled, or separately-sourced, Code NA108 series, with separately-sourced low-lead close nipples. Pre-formed insulation shell is available for field installation.

      Series 1162 & 1166
      Thermal balancing valve for domestic hot water recirculation circuits with thermostatic by-pass valve for thermal disinfection function. Dezincification resistant low-lead brass body (<0.25% Lead content) certified to NSF/ANSI 372 by ICC-ES, file PMG-1360. Certified to NSF/ANSI 61 (180°F/82°C Commercial Hot), by ICC-ES, file PMG-1512. Sizes ½" and ¾": sweat, press. PEX crimp and PEX expansion union connections. PEX crimp fittings must comply with ASTM F 1807. PEX expansion fittings must comply with ASTM F 1960. Sizes 1" and 1¼" with NPT female connections. Adjustable thermostatic cartridge. Peroxide-cured EPDM hydraulic seals. Temperature gauge/probe dry-well Ø 10 mm. Maximum working pressure 230 psi (16 bar). Maximum differential pressure 15 psi (1 bar). Adjustment temperature range 95°F to 140°F (35°C-60°C), sizes ½", ¾"; 95°F to 150°F (35°C to 65°C), sizes 1", 1¼". Disinfection temperature 160°F (70°C) for 1162 series, 140°F (60°C) for 1166 series. Closing temperature 170°F (75°C) for 1162 series, 150°F (65°C) for 1166 series. Flow rating: 2.1 Cv (1.8 Kv) maximum, 1.2 Cv (1.0 Kv) disinfection, 0.23 Cv (0.2 Kv) minimum, 0.52 Cv (0.45 Kv) design. Equipped with: ABS adjustment knob with temperature adjustment scale for manual setting and tamper-proof adjustment locking screw, outlet temperature gauge with 30°F to 180°F (0°C-80°C) temperature scale. For sizes ½" and ¾", provided with inlet flow check valve. For sizes 1" and 1¼", provide with optional check valve. For sizes ½" and ¾", provide with optional inlet and outlet isolation ball valves, code 290030, separately sourced, field installed. For sizes 1" and 1¼", provide with optional inlet and outlet low-lead brass full-port ball valves, NPT female x NPT female, for isolation, factory-assembled, or separately-sourced, Code NA108 series, with separately-sourced low-lead close nipples. Pre-formed insulation shell is available for field installation.

      Series 1163
      Thermal balancing valve for domestic hot water recirculation circuits with by-pass valve for thermal disinfection function with optional code 656 series thermo-electric actuator. Dezincification resistant low-lead brass body (<0.25% Lead content) certified to NSF/ANSI 372 by ICC-ES, file PMG-1360. Certified to NSF/ANSI 61 (180°F/82°C Commercial Hot), by ICC-ES, file PMG-1512. Sizes ½" and ¾": sweat, press. PEX crimp and PEX expansion union connections. PEX crimp fittings must comply with ASTM F 1807. PEX expansion fittings must comply with ASTM F 1960. Sizes 1" and 1¼" with NPT female connections. Adjustable thermostatic cartridge. Peroxide-cured EPDM hydraulic seals. Temperature gauge/probe dry-well Ø 10 mm. Maximum working pressure 230 psi (16 bar). Maximum differential pressure 15 psi (1 bar). Adjustment temperature range 95°F to 140°F (35°C-60°C), sizes ½", ¾"; 95°F to 150°F (35°C to 65°C), sizes 1", 1¼". Disinfection temperature 160°F (70°C). Closing temperature 170°F (75°C). Flow rating: 2.1 Cv (1.8 Kv) maximum, 1.2 Cv (1.0 Kv) disinfection, 0.23 Cv (0.2 Kv) minimum, 0.52 Cv (0.45 Kv) design. Equipped with: ABS adjustment knob with temperature adjustment scale for manual setting and tamper-proof adjustment locking screw, outlet temperature gauge with 30°F to 180°F (0°C-80°C) temperature scale. For sizes ½" and ¾", provided with inlet flow check valve. For sizes 1" and 1¼", provide with optional check valve. For sizes ½" and ¾", provide with optional inlet and outlet isolation ball valves, code 290030, separately sourced, field installed. For sizes 1" and 1¼", provide with optional inlet and outlet low-lead brass full-port ball valves, NPT female x NPT female, for isolation, factory-assembled, or separately-sourced, Code NA108 series, with separately-sourced low-lead close nipples. Pre-formed insulation shell is available for field installation.

    Technical specification
    • Unique ref.116A
    • Product familyPLUMBING
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2019-03-12
    • Edition number3
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • ETIM CodeEC011516
    • ETIM NameThermostatic control valve, hot tap water
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodeSs_40_15_75_75
    • Uniclass 2015 DescriptionSanitary accessory systems
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-27 31 13
    • OmniClass TitleBalancing Valves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States