Publish your products
Angled Isolation and balancing valve - NA Market
Caleffi

Angled Isolation and balancing valve - NA Market

Convertible radiator valves are typically used in North America for

controlling the fluid to towel warmer style radiators. These special valves

can be converted from manual to thermostatic operation by simple

replacement of the adjusting knob with a thermostatic control head.

This means that the ambient temperature of any room in which they are

installed can be constantly maintained at the set value.

These valves have a special tailpiece with rubber hydraulic seal,

permitting quick, safe connection to the radiator without the use of

additional sealing materials.

The radiator isolation and balancing valves have a removal protective

cap, when removed exposes the allen head screw for adjusting the valve

plug position.

Specification
  • 342 series

    Isolation and balancing valve. Angled connections for copper and single and multilayer PEX pipes. Radiator connection 1/2" straight threads

    with tailpiece equipped with peroxide-cured EPDM seal. Pipe connection 3/4" conical. Brass body. Chrome plated. Cap white RAL 9010 in ABS.

    Double seal on control stem with EPDM o-rings. Maximum working temperature 212°F (100°C). Maximum working pressure 150 psi (10 bar).

Technical specification
  • Unique ref.342452
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2023-11-29
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit