Publish your products
DISCALDIRTMAG™ Air and Dirt Separators with Magnet (Brass) - NA Market

DISCALDIRTMAG™ Air and Dirt Separators with Magnet (Brass) - NA Market

The Caleffi DISCALDIRTMAG® magnetic air and dirt separator incorporates three important functions for hydronic systems: air separation, dirt separation and ferrous impurity separation. An internal screen element facilitates the coalescing and capture of micro-bubbles to facilitate high performance automatic air removal, while concurrently causing the capture of non-ferrous debris particles down to 5 micron size. A powerful magnetic field induced by rare-earth neodymium magnets facilitates the capture of ferrous impurities such as iron oxide down to microscopic size thus delivering 2½ times the ferrous impurity removal performance of standard air and dirt separators.The DISCALDIRTMAG saves on system installation and maintenance costs as three devices are combined into one. Additionally, all captured debris is blown down through the purge valve without taking the system offline.The circulation of fully de-aerated and cleaned water enables the equipment to operate under optimum conditions, free from noise, corrosion, or mechanical damage.Insulation shells are available separately for field installation on the brass DISCALDIRTMAG.

Visit bim.caleffi.com to stay updated.

Specification
  • 5461 series DISCALDIRTMAG – brass with sweat and NPT connections. Air and dirt separator with magnet complete with brass automatic air vent containing pinned float. Connections for horizontal pipes, sweat and press connections for 1" and 1¼" sizes, NPT male connection for 1". Brass body and dirt separation chamber with an external removable magnet belt, neodymium rare-earth. EPDM seals. Glass reinforced nylon PA66G30 internal mesh element, removable for cleaning. PP float. Stainless steel float linkages. Stainless steel float guide pin. Maximum working pressure, 150 psi (10 bar). Temperature range 32 to 250°F (0 to 120°C). Glycol maximum 50%. Air separation efficiency: 100% removal to micro-bubble level. Particle separation capacity: to 5 μm (0.2 mil). Ferrous impurites separation efficiency: up to 100% removal. Brass drain shut-off valve with ¾" garden hose connection. Pre-formed insulation shells available for field installation.
Technical specification
  • Unique ref.5461A-Brass
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2021-03-12
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • UNSPSC nameSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC