Publish your products
DIRTMAG®PRO Dirt separator with dual magnetic fields - NA Market
Caleffi

DIRTMAG®PRO Dirt separator with dual magnetic fields - NA Market

In hydronic systems, the circulation of water containing impurities may result in rapid wear and damage to components such as pumps and control valves. These impurities also cause blockages in the heat exchangers, heating elements and pipes, resulting in a lower thermal efficiency within the system. DIRTMAG® PRO removes both ferrous and non-ferrous dirt particles from the fluid, collecting them in a large collection chamber, from which they can be drained. This device is capable of efficiently removing even the smallest particles, with extremely limited head loss.The DIRTMAG PRO dirt separator with dual magnet fields extends the Caleffi dirt separator family by adding a powerful neodymium magnetic pull rod inside a drywell inserted into the top of the body within the flow stream. Additional magnetic flux increases the speed of magnetite (ferrous impurities) removal from the hydronic fluid for maximum protection. Insulation shells are available separately and is a selectable parameter in the Revit Family.

Visit bim.caleffi.com to stay updated.

Specification
  • Dirt separator with dual magnetic fields. NPT threaded and integral sweat orpress connections 1 inch to 2 inch. Top mounted dry well with magnetic pullrod, neodymium rare earth, in primary flow path. Internal mesh collisionelement of glass reinforced nylon PA66G30, removable for cleaning. Brass bodywith a removable external magnetic collar surrounding large dirt collectionchamber, neodymium rare earth. Drain valve with .75 inch garden hoseconnection. Peroxide cured EPDM hydraulic seals. Suitable fluids: water or 50percent maximum glycol solution. Maximum working pressure 150 psi (10bar), Temperature range 32 to 250 degrees F (0 to 120 degrees C). Particleseparation capacity: to 5 micron (0.2 mil). Ferrous impurities separationefficiency: up to 100 percent removal. Pre formed insulation shells availableseparately for field installation, selectable parameter in the Revit Family..

Technical specification
  • Unique ref.5463AM
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2021-11-16
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • UNSPSC nameSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit