Publish your products
Testable Reduced Pressure Zone Backflow Peventer 1/2 INCH - NA Market

Testable Reduced Pressure Zone Backflow Peventer 1/2 INCH - NA Market

Testable reduced pressure zone backflow preventer. DZR low lead brass body. Max working pressure: 150 psi Max working temp: 150°F Compliance with the following codes: IPC, IRC and UPC for use in accordance with the U.S. and Canadian plumbing codes Compliance with the following standards: ASSE 1013 - Performance Requirements for Reduced Pressure Principle Backflow Preventers CSA B64.6 - Reduced Pressure Princple (RP) Backflow Preventers NSF/ANSI 372 - Drinking Water System Components - Lead Content Reduction of Lead in Drinking Water Act - California Health and Safety Code 116875 S.3874 - Reduction of Lead in Drinking Water Act Vermont Act 193 - The Lead in Plumbing Supplies Law Maryland's Lead Free Law HB.372 Visit bim.caleffi.com to stay updated.
Specification
  • The backflow preventer can be used in all plumbing systems where there is danger of the potable water supply system being contaminated. It prevents an accidental reduction in the pressure in the distribution system from causing backflow from contaminated water in user installations. The 574 series RPZ backflow preventer is ICC-ES certified to ASSE 1013 and CSA B64.4. It complies with codes IPC, IRC, NPC and UPC for use in accordance with the US and Canadian plumbing codes, and standard NSF/ANSI 372, low lead. Also available in combination with AutoFill™ pre-adjustable automatic filling valves, 1/2" and 3/4" sizes.
Technical specification
  • Unique ref.5740X4A
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-09-25
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Other
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States