Publish your products
Commercial Plumbing System - NA Market
Caleffi

Commercial Plumbing System - NA Market

Commercial DHW recirculation systems are the target market for this system (¾” to 3”). At the point of hot water distribution in a plumbing system, the electronic mixing valve maintains a constant controlled set temperature of mixed water at the outlet. Despite variations in pressure drop or hot and cold water usage or variations in inlet temperature, the point of distribution mixing valve automatically controls the water temperature to the design set point. Once the water leaves the mechanical room, thermal balancing valves modulate flow to ensure a constant temperature in each of the branch or riser loops. Each balancing valve has a temperature adjustment knob. Flow rates modulate lower in each recirculation line as they come up to set temperature, reducing excess heat loss in the recirculation piping. Point of use mixing valves are used at each fixture to prevent scalding even during a disinfection cycle. This system can operate with or without building automation integration.

Visit bim.caleffi.com to stay updated.

Specification
  • Caleffi products included:

    LEGIOMIX 6000a
    PresCal 535HA
    PLUMBVENT NA502640A
    TubMixer 5213A
    SinkMixer 5212A
    ThermoSetter 116A
    RPZ Backflow Preventer 574A
    FlowCal+ Balancing Valve 127AFC
    QuickSetter+ Balancing Valve with FlowMeter and Inlet Check Valve 132AFC
    Isolation Ball Valve 290030

Technical specification
  • Unique ref.commercial_plumbing-na_mkt
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeShowcase (model)
  • Date of publishing2021-12-23
  • Edition number1
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Other

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit