We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Canon LX-MU500 DLP Projector

Unique ref.: canon-lx-mu500
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 18.3
Height (inches): 4.8
Depth (inches): 10.3
Date of publishing: 2017-01-01
Edition number: 1
Type: Object (single object)

ITEM CODE: 1033C002

The LX-MU500 Projector provides the versatility and performance ideal for a variety of industries/applications including education, corporate, and house of worship. With a high brightness of 5000 Lumens and contrast ratio up to 2500:1* , WUXGA (1920 x 1200) high resolution, Digital Light Processing (DLP) technology, along with a range of flexible image quality adjustments helps ensure that images will display deep blacks with depth and dimension while color output remains strong, even when viewed in various lighting conditions.

Flexible Image Quality Adjustments

The LX-MU500 combines a range of impressive image quality adjustment features such as the BrilliantColor system, which uses advanced color processing algorithms, and 6-Axis Color Adjust to help ensure realistic rich colors with enhanced brightness. To optimize image quality this model also features five image modes to choose from - Presentation, Standard, sRGB, Movie and DICOM (for medical presentations), along with two User settings for creating custom image mode settings. A compact size of (W: 18.3" x H: 4.8" x D 10.3"), along with advanced optical functions including a wide throw ratio (1.07-1.71:1), Manual Vertical Lens Shift and Corner Adjustment offer additional installation flexibility.

Versatile Connectivity and Reliability

Connections are comprehensive including two HDMI inputs (one HDMI supports MHL) as well as a built-in HDBaseT receiver. Network management options include Crestron Connect, AMX Device Discovery and PJLink. This projector is also capable of displaying 3D content via the DLP-Link System, and include a built-in 10 W speaker. The LX-MU500 is backed by the Canon 3-Year Projector and Lamp Limited Warranty (120 day lamp coverage), and the company's award-winning %100 US based Professional Service & Support which includes a 3-Year Advanced Warranty Service Exchange Program and a Service Loaner Program.

* When in Presentation Mode and lamp is set to Full Power Mode.
** When motion blur reduction is activated, brightness will be affected.
*** When standing the projector straight up or down, lamp life may be shortened.

Imaging Device - DMD, x1
Aspect Ratio - 16:10
Native Resolution - WUXGA (1920 x 1200)
Brightness - 5000/4000 lm (*2)
Uniformity - 75%
Contrast Ratio - 2500:1
Digital Keystone - V: ±30°, H: ±30°


Material main: Plastic
Material secondary: Metal
Designed in: Japan
Manufactured in: Taiwan
Weight Net (Lbs): 11.9

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V: 55% - 57.5%, H: 0%
Lumens per Lamp 5000
Throw Ratio 1.08 -1.71:1
Zoom Ratio 1.6x

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2500:1
Depth 10.3 in
Height 4.8 in
Mounting Type Front Table, Rear Table, Front Ceiling, Rear Ceiling
Projection Type DMD, x1
Projector Material Plastic
Width 18.3 in

BIMobject®