Publish your products
Canon VB-H761LVE Infrared Vandal Resistant Outdoor Fixed Bullet Network Camera
Canon VB-H761LVE Infrared Vandal Resistant Outdoor Fixed Bullet Network Camera
Canon VB-H761LVE Infrared Vandal Resistant Outdoor Fixed Bullet Network Camera
Canon VB-H761LVE Infrared Vandal Resistant Outdoor Fixed Bullet Network Camera
Canon VB-H761LVE Infrared Vandal Resistant Outdoor Fixed Bullet Network Camera
    Canon USA
    Archived

    Canon VB-H761LVE Infrared Vandal Resistant Outdoor Fixed Bullet Network Camera

    When an application calls for maximum low-light performance in extreme outdoor environments, rely on Canon's vandal- and weather-resistant VB-H761LVE Infrared Vandal Resistant Outdoor Fixed Bullet Network Camera. The VB-H761LVE offers 20x optical zoom and has Built-in Infrared Illuminators that allow for visibility at 0 lux up to a distance of 196 feet. The easy-to-mount, 2.1 Megapixel resolution camera has three features to help reduce bandwidth and storage space requirements - Enhanced Digital Zoom, Area-Specific Data Size Reduction and Motion Adaptive Noise Reduction. Users will also appreciate the low power consumption offered by this model, which uses a maximum of 20W of power with an AC power source and 10.4W with a PoE power source.
    Specification
    • IMAGE SENSOR - 1/3" CMOS (RGB) NUMBER OF EFFECTIVE PIXELS - Approx. 2.1 million pixels SCANNING METHOD - Progressive Scan LENS - 20x optical zoom lens with auto focus FOCAL LENGTH - .7 (W) - 94 mm (T) F-NUMBER - F1.6 (W) - F3.5 (T) DIGITAL ZOOM - 20x HORIZONTAL VIEWING ANGLE - 60.4° (W) - 3.2° (T) VERTICAL VIEWING ANGLE - 35.1° (W) - 1.8° (T) DAY / NIGHT MODE - Yes I/R CUT FILTER - Automatically removable infrared-cut filter MIN. SUBJECT ILLUMINATION - DAY (COLOR) - .06 lux (F1.6, shutter speed 1/30 sec.) MIN. SUBJECT ILLUMINATION - NIGHT (MONOCHROME) 0 lux (F1.6, shutter speed 1/30 sec., IR light on) .04 lux (F1.6, shutter speed 1/30 sec., IR light off) FOCUS MODES - Auto/One-shot AF/Manual/Fixed at infinity SHOOTING DISTANCE - Day Mode: 0.3 m (12 in.) - infinity (W), 1.0 m (3.3 ft.) - infinity (T) Night Mode: 1.0 m (3.3 ft.) - infinity (W), 1.5 m (4.9 ft.) - infinity (T) SHUTTER SPEED - 1 - 1/16000 sec. EXPOSURE MODES - Auto/Auto (Flickerless)/Auto (Shutter-priority AE)/Manual (Shutter Speed, Aperture, Gain) WHITE BALANCE - Auto/Light Source/Manual Light Source: Daylight Fluorescent/White Fluorescent/Warm Fluorescent/Mercury Lamp/Sodium Lamp/ Halogen Lamp Manual: One-shot WB/R Gain/B Gain METERING MODES - Center-Weighted/Average/Spot EXPOSURE COMPENSATION - 9 levels SMART SHADE CONTROL - Auto/Manual/Disable Auto: 3 levels Manual: 7 levels HAZE COMPENSATION - Auto/Manual/Disable Auto: 3 levels Manual: 7 levels AGC LIMIT - 6 levels IMAGE STABILIZER - Digital (2 Levels) MOTION ADAPTIVE NOISE REDUCTION - Available CLEAR IR - Available PAN ANGLE RANGE - 348° (±174°) TILT ANGLE RANGE - 90° ROTATION ANGLE RANGE - 360° (±180°) IR ILLUMINATION RANGE - 60 m (196.9 ft.) (When using 24 V AC, PoE+) MOVING SPEED - N/A
    Technical specification
    • Unique ref.canon-vb-h761lve
    • Product familyVideo Surveillance
    • Product groupAll Network Cameras
    • TypeObject (single object)
    • Date of publishing2017-03-01
    • Edition number1
    • Height (inches)4.37
    • Width (inches)4.02
    • Depth (inches)9.92
    Related
    • Material mainPlastic
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Lbs)7.54
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    • Uniclass 2015 CodePr_60_75_86
    • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
    • CSI MasterFormat 2014 Code11 97 00
    • CSI MasterFormat 2014 TitleSecurity Equipment
    • OmniClass Number23-29 11 13 13
    • OmniClass TitleSecurity Video Recorders
    • CSI UniFormat II CodeD5030
    • CSI UniFormat II TitleCommunications & Security
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit