Publish your products
Product image
Product image
    Archived

    LEVANTE MEDIUM Floodlight

    LED luminaire ideal for lighting facades, sports areas, retail spaces and perimeter areas. LEVANTE can be installed, using the relevant accessories, on a wall or the ground as a floodlight. Two sizes: small and medium.
    Specification
    • Colours: dark grey Sablé 100 Noir, grey RAL9006 and white RAL9003. Integrated electronic control gear. Rotosymmetrical narrow beam and asymmetrical wide beam optics are available. Colour temperature: 4000K, 3000K and 2200K. CRI (Colour Rendering Index): Ra ≥ 70. Programming systems are available for switch on, switch off, and luminous flux reduction for each individual light point. Luminaire with no photobiological risk (EXEMPT GROUP) in compliance with EN 62471:2008 and the successive IEC/TR 62471:2009. Classification: CUT OFF. Design by Silvio De Ponte.
    Technical specification
    • Unique ref.LEVANTE_Medium_Floodlight
    • Product familyFloodlight
    • Product groupLevante Medium
    • TypeObject (single object)
    • Date of publishing2017-12-19
    • Edition number3
    • Height (mm)76
    • Width (mm)505
    • Depth (mm)337
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48_73
    • Uniclass 2015 DescriptionRoad lighting luminaires
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPr_70_70_48_46
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit