Publish your products
Product image
Product image
    Archived

    NEWTON Floodlight

    A professional LED luminaire ideal for lighting facades, sports fields, roundabouts, advertising hoardings, retail spaces, parking areas and industrial warehouses. Designed to be wall, pole and ceiling-mounted. Created exclusively to house POWER LED light sources, and featuring special, new power LED optical technology, NEWTON achieves a very high level of lighting performance that makes it a valid alternative to traditional lamps of up to 400W.
    Specification
    • Colours: grey RAL 9006 and dark grey Sablé 100 Noir. Optics: symmetric, asymmetric and large beam asymmetric. Colour temperature: 4000K. CRI (Colour Rendering Index): Ra ≥ 80. Control systems available: virtual midnight self-learning and PLC on request. Luminaire with no photobiological risk (EXEMPT GROUP) in compliance with EN 62471:2008 and the successive IEC/TR 62471:2009. Classification: CUT OFF.
    Technical specification
    • Unique ref.NEWTON_Floodlight
    • Product familyFloodlight
    • Product groupNewton
    • TypeObject (single object)
    • Date of publishing2017-12-06
    • Edition number3
    • Height (mm)108
    • Width (mm)362
    • Depth (mm)448
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48_46
    • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit